Pilot valve, CVCE-L, Constant-pressure pilot valve
027B1040
19.5 psig - 102.0 psig, Cv value [gal/min]: 0.460, Max. Working Pressure [psig]: 754
19.5 psig - 102.0 psig, Cv value [gal/min]: 0.460, Max. Working Pressure [psig]: 754
Gross weight | 2.035 Kilogram |
Net weight | 1.454 Kilogram |
Volume | 3.028 Liter |
EAN | 5715162462454 |
Gross weight | 2.035 Kilogram |
Net weight | 1.454 Kilogram |
Volume | 3.028 Liter |
EAN | 5715162462454 |
Approval | EAC |
Brand | ICV Flexline |
Category | Art. 3, par. 3 |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.2 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Multi pack |
Parts included | Gasket |
Parts Program name |
CVH ICF ICS PM |
Pressure range [bar] Pe [Max] | 7 bar |
Pressure range [bar] Pe [Min] | -0.66 bar |
Pressure range [psig] Pe [Max] | 102 psig |
Pressure range [psig] Pe [Min] | 19.5 psig |
Product accessories | No |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
Refrigerants |
R1270 R170 R290 R600 R600a |
Regulation range | 19.5inHg - 102psig |
Serviceable | Pilot valve spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -40 °F |
Type | CVCE-L |
UK RoHS compliance | Out of scope |
Valve version | Low pressure |
Approval | EAC |
Brand | ICV Flexline |
Category | Art. 3, par. 3 |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.2 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Multi pack |
Parts included | Gasket |
Parts Program name |
CVH ICF ICS PM |
Pressure range [bar] Pe [Max] | 7 bar |
Pressure range [bar] Pe [Min] | -0.66 bar |
Pressure range [psig] Pe [Max] | 102 psig |
Pressure range [psig] Pe [Min] | 19.5 psig |
Product accessories | No |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
Refrigerants |
R1270 R170 R290 R600 R600a |
Regulation range | 19.5inHg - 102psig |
Serviceable | Pilot valve spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -40 °F |
Type | CVCE-L |
UK RoHS compliance | Out of scope |
Valve version | Low pressure |