Micro plate heat exchanger, MPHE D55L-EU, Number of plates: 58

021H9450

Max working pressure [psi]: 653, Universal, Function: Evaporator, Brazing material: Copper brazing

Product details

Gross weight 10.95 Kilogram
Net weight 10.8 Kilogram
Volume 13.164 Liter
EAN 5702424494704

 

Application Universal
Approval AS
EAC
KRAIA
PED
UA
UL
CRN
RoHS
Brazing material Copper brazing
Category II
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Evaporator
Function note With distributor
H1 conn. size NPT1''1/4
H1 conn. type Null
H2 conn. size NPT1''1/4
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model no. 55
Number of plates 58
Packing format Single pack
Plate material AISI 316L
Plate material no. AISI 316L
Plate pattern EU
Product group Heat exchangers
Product name Micro plate heat exchanger
Q1 conn. size range NNPT1/4
Q1 conn. type NPT Internal thread connection
Q2 conn. size range NNPT1/4
Q2 conn. type NPT Internal thread connection
Q3 conn. size range 7/8C
Q3 conn. type Null
Q4 conn. size range H1''1/8J
Q4 conn. type Null
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R404A
R407C
R410A
R1233zd(E)
R1234yf
R245fa
R290
R444B
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type MPHE D55L-EU
Type designation D55L-EU
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality