RA Remote Setting, RA 8562, Liquid, Sensor type: Remote temp. adjuster, 46 °F - 82 °F, RA
013G8562
RA 2000 wall mount operator with combined remote mounted sensor and dial. 6' (1.8 m) capillary tube length
RA 2000 wall mount operator with combined remote mounted sensor and dial. 6' (1.8 m) capillary tube length
Gross weight | 0.298 Kilogram |
Net weight | 0.236 Kilogram |
Volume | 0.869 Liter |
EAN | 5702421035061 |
Gross weight | 0.298 Kilogram |
Net weight | 0.236 Kilogram |
Volume | 0.869 Liter |
EAN | 5702421035061 |
Capillary tube length [ft] [Max] | 6.5 ft |
Capillary tube length [m] [Max] | 2 m |
Capillary tube to radiator length [ft] [Max] | 0 ft |
Capillary tube to radiator length [m] [Max] | 0 m |
Colour | White/grey |
Connection type sensor | RA adaptor |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | RA 2000 wall mount operator with combined remote mounted sensor and dial. 6' (1.8 m) capillary tube length |
Frost protection | Yes |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8ef26ef3-22b6-41bf-b1e1-b870d00ac07d |
SCIP dossier product name | RA2000 FE Sensor |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Remote temp. adjuster |
Sensor version | RA 8562 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA Remote Setting |
Capillary tube length [ft] [Max] | 6.5 ft |
Capillary tube length [m] [Max] | 2 m |
Capillary tube to radiator length [ft] [Max] | 0 ft |
Capillary tube to radiator length [m] [Max] | 0 m |
Colour | White/grey |
Connection type sensor | RA adaptor |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | RA 2000 wall mount operator with combined remote mounted sensor and dial. 6' (1.8 m) capillary tube length |
Frost protection | Yes |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8ef26ef3-22b6-41bf-b1e1-b870d00ac07d |
SCIP dossier product name | RA2000 FE Sensor |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Remote temp. adjuster |
Sensor version | RA 8562 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA Remote Setting |
Proposition 65 |
|
Proposition 65 |
|