RAS-D Sensors, RAS-D 5120, Liquid, Sensor type: Built-in sensor, 46 °F - 82 °F, RA

013G5120

Positive shut-off feature

Product details

Gross weight 0.156 Kilogram
Net weight 0.142 Kilogram
Volume 0.358 Liter
EAN 5702420020723

 

Capillary tube length [ft] [Max] 0 ft
Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contain batteries No
Contents of set Sensor
Description Positive shut-off feature
Frost protection Yes
Product group Radiator Sensors
Sensor design RAS-D
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor setting temperature [°F] [Max] 82 °F
Sensor setting temperature [°F] [Min] 46 °F
Sensor type Built-in sensor
Sensor version RAS-D 5120
Shut-off function Yes
Temperature limitation Yes
Type RAS-D Sensors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality