Spare part, BV 1-2, Repair kit DN10/15
006-1272
Type: SPARE PART, Used for product: BV 1-2, Type designation: Repair kit DN10/15
Type: SPARE PART, Used for product: BV 1-2, Type designation: Repair kit DN10/15
Gross weight | 0.064 Kg |
Net weight | 0.052 Kg |
Volume | 0.256 Liter |
EAN | 5702428232012 |
Gross weight | 0.064 Kg |
Net weight | 0.052 Kg |
Volume | 0.256 Liter |
EAN | 5702428232012 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Block valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Repair kit DN10/15 |
UK RoHS compliance | Out of scope |
Used for product | BV 1-2 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Block valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Repair kit DN10/15 |
UK RoHS compliance | Out of scope |
Used for product | BV 1-2 |