Hermetic bi-flow filter drier, DMB, Copper
023Z1654
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 1.497 Kilogram |
Net weight | 1.346 Kilogram |
Gross weight | 1.497 Kilogram |
Net weight | 1.346 Kilogram |
Acid capacity [g] | 9.02 g |
Acid capacity [oz] | 0.318 oz |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Category | Art. 4, par. 3 |
Connection material | Copper |
Core Size code | 60 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 1777 R290: -- R32: 1495 R404A: 1851 R407C: 1725 R410A: 1608 R507: 1938 |
Drying Cap[Drops of Water]52°C |
R134a: 1627 R290: -- R32: 1376 R404A: 1753 R407C: 1590 R410A: 1431 R507: 1744 |
Filter application | High Moisture Capacity |
Flow Capacity KW |
R134a: 91.8 R290: -- R32: 140.0 R404A: 64.6 R407C: 94.1 R410A: 95.6 R507: 62.7 |
Flow Capacity TR |
R134a: 26.1 R290: -- R32: 39.8 R404A: 18.4 R407C: 26.8 R410A: 27.2 R507: 17.8 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 7/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
DELTA P=1PSI tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 30.24 Fluid Ounce US |
Net volume [l] | 0.894 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 7/8 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
Product description | Biflow filter drier |
Product group | Filter driers |
Product Name Description | Hermetic bi-flow filter drier |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R125 R134a R22/R407C R23 R404A R407A R407F R407H R410A R422B R422D R438A R448A R449A R449B R452A R463A R507A R513A R515B |
Serviceable | No |
Shell volume [foz US] | 45.44 Fluid Ounce US |
Shell volume [l] | 1.34 L |
Solid core surface [cm2] | 550 cm² |
Solid core surface [in2] | 85.2 in² |
Solid core volume [cm3] | 408 cm³ |
Solid core volume [in3] | 24.86 in³ |
Temperature range [°C] [Max] | 70 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 160 °F |
Temperature range [°F] [Min] | -40 °F |
Type | DMB |
Type designation | DMB 607S |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R452A R507A R513A |
Acid capacity [g] | 9.02 g |
Acid capacity [oz] | 0.318 oz |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Category | Art. 4, par. 3 |
Connection material | Copper |
Core Size code | 60 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 1777 R290: -- R32: 1495 R404A: 1851 R407C: 1725 R410A: 1608 R507: 1938 |
Drying Cap[Drops of Water]52°C |
R134a: 1627 R290: -- R32: 1376 R404A: 1753 R407C: 1590 R410A: 1431 R507: 1744 |
Filter application | High Moisture Capacity |
Flow Capacity KW |
R134a: 91.8 R290: -- R32: 140.0 R404A: 64.6 R407C: 94.1 R410A: 95.6 R507: 62.7 |
Flow Capacity TR |
R134a: 26.1 R290: -- R32: 39.8 R404A: 18.4 R407C: 26.8 R410A: 27.2 R507: 17.8 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 7/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
DELTA P=1PSI tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 30.24 Fluid Ounce US |
Net volume [l] | 0.894 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 7/8 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
Product description | Biflow filter drier |
Product group | Filter driers |
Product Name Description | Hermetic bi-flow filter drier |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R125 R134a R22/R407C R23 R404A R407A R407F R407H R410A R422B R422D R438A R448A R449A R449B R452A R463A R507A R513A R515B |
Serviceable | No |
Shell volume [foz US] | 45.44 Fluid Ounce US |
Shell volume [l] | 1.34 L |
Solid core surface [cm2] | 550 cm² |
Solid core surface [in2] | 85.2 in² |
Solid core volume [cm3] | 408 cm³ |
Solid core volume [in3] | 24.86 in³ |
Temperature range [°C] [Max] | 70 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 160 °F |
Temperature range [°F] [Min] | -40 °F |
Type | DMB |
Type designation | DMB 607S |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R452A R507A R513A |