Motor operated valve, ICM 50-B
027X0380
This product has been discontinued.
Gross weight | 13.537 Kilogram |
Net weight | 12.166 Kilogram |
Volume | 0.777 Liter |
EAN | 5702424501655 |
Gross weight | 13.537 Kilogram |
Net weight | 12.166 Kilogram |
Volume | 0.777 Liter |
EAN | 5702424501655 |
Connection size [in] | 2 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 1200A 10m cables |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Type | ICM 50-B |
Connection size [in] | 2 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 1200A 10m cables |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Type | ICM 50-B |