RAS-D Sensors, RAS-D 5022, Liquid, Sensor type: Remote Sensor, 46 °F - 82 °F, RA
013G5022
This product has been discontinued.
Temperature limitation feature
Temperature limitation feature
Gross weight | 0.23 Kilogram |
Net weight | 0.224 Kilogram |
Volume | 0.705 Liter |
EAN | 5702420020761 |
Gross weight | 0.23 Kilogram |
Net weight | 0.224 Kilogram |
Volume | 0.705 Liter |
EAN | 5702420020761 |
Capillary tube length [ft] [Max] | 6.5 ft |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Temperature limitation feature |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 597688f1-4d21-4d51-9061-a2104dfd99d7 |
SCIP dossier product name | RAW RAE RAS-C RAS-D RS Sensor 1 |
Sensor design | RAS-D |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Remote Sensor |
Sensor version | RAS-D 5022 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAS-D Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [ft] [Max] | 6.5 ft |
Capillary tube length [m] [Max] | 2 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Temperature limitation feature |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 597688f1-4d21-4d51-9061-a2104dfd99d7 |
SCIP dossier product name | RAW RAE RAS-C RAS-D RS Sensor 1 |
Sensor design | RAS-D |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Remote Sensor |
Sensor version | RAS-D 5022 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAS-D Sensors |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|