RA Remote Setting, RA 8564, Liquid, Sensor type: Remote temp. adjuster, 46 °F - 82 °F, RA
013G8564
RA 2000 operator with separate remote mounted sensor and dial. 2 x 6' (1.8 m) capillary tubes
RA 2000 operator with separate remote mounted sensor and dial. 2 x 6' (1.8 m) capillary tubes
Gross weight | 0.418 Kg |
Net weight | 0.385 Kg |
Volume | 0.982 Liter |
EAN | 5702421035078 |
Gross weight | 0.418 Kg |
Net weight | 0.385 Kg |
Volume | 0.982 Liter |
EAN | 5702421035078 |
Capillary tube length [ft] [Max] | 6.5 ft |
Capillary tube length [m] [Max] | 2 m |
Capillary tube to radiator length [m] [Max] | 2 m |
Capillary tube to radiator length [m] [Max] | 7 ft |
Colour | White/grey |
Connection type sensor | RA adaptor |
Connection type to valve | RA |
Contents of set | Sensor |
Description | RA 2000 operator with separate remote mounted sensor and dial. 2 x 6' (1.8 m) capillary tubes |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Remote temp. adjuster |
Sensor version | RA 8564 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA Remote Setting |
Capillary tube length [ft] [Max] | 6.5 ft |
Capillary tube length [m] [Max] | 2 m |
Capillary tube to radiator length [m] [Max] | 2 m |
Capillary tube to radiator length [m] [Max] | 7 ft |
Colour | White/grey |
Connection type sensor | RA adaptor |
Connection type to valve | RA |
Contents of set | Sensor |
Description | RA 2000 operator with separate remote mounted sensor and dial. 2 x 6' (1.8 m) capillary tubes |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Remote temp. adjuster |
Sensor version | RA 8564 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA Remote Setting |
Proposition 65 |
|
Proposition 65 |
|