RA 2000 Sensors, RA 8252, Gas, Sensor type: Remote Sensor, 45 °F - 86 °F, RA

013G8252

This product has been discontinued.

Valve mounted dial and remote sensor. DUSA version, only for sale in North America.

Product details

Gross weight 0.228 Kilogram
Net weight 0.228 Kilogram
Volume 0.451 Liter
EAN 5702420048208

 

Capillary tube length [ft] [Max] 6.5 ft
Capillary tube length [m] [Max] 2 m
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Valve mounted dial and remote sensor. DUSA version, only for sale in North America.
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
Sensor design RA 2000
Sensor media Gas
Sensor setting temperature [°C] [Max] 30 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor setting temperature [°F] [Max] 86 °F
Sensor setting temperature [°F] [Min] 45 °F
Sensor type Remote Sensor
Sensor version RA 8252
Shut-off function No
Temperature limitation Yes
Type RA 2000 Sensors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality