RA 2000 Sensors, RA 8250, Gas, Sensor type: Built-in sensor, 45 °F - 86 °F, RA

013G8250

This product has been discontinued.

Frost protection, limiting and locking of temperature set-point, special version for North America

Product details

Gross weight 0.164 Kilogram
Net weight 0.162 Kilogram
Volume 0.29 Liter
EAN 5702420048192

 

Capillary tube length [ft] [Max] 0 ft
Capillary tube length [m] [Max] 0 m
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Frost protection, limiting and locking of temperature set-point, special version for North America
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
Sensor design RA 2000
Sensor media Gas
Sensor setting temperature [°C] [Max] 30 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor setting temperature [°F] [Max] 86 °F
Sensor setting temperature [°F] [Min] 45 °F
Sensor type Built-in sensor
Sensor version RA 8250
Shut-off function No
Temperature limitation Yes
Type RA 2000 Sensors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality