RA 2000 Sensors, RA 2922, Gas, Sensor type: Remote Sensor, 41 °F - 79 °F, RA

013G2922

This product has been discontinued.

Frost protection, limiting and locking of temperature set-point, tamperproof, connection with clamping ring and Allen screw

Product details

Gross weight 0.228 Kilogram
Net weight 0.228 Kilogram
Volume 0.447 Liter
EAN 5702420048222

 

Capillary tube length [ft] [Max] 6.5 ft
Capillary tube length [m] [Max] 2 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor Allen screw
Connection type to valve RA
Contents of set Sensor
Description Frost protection, limiting and locking of temperature set-point, tamperproof, connection with clamping ring and Allen screw
EU RoHS compliance Out of scope
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances No
Sensor design RA 2000
Sensor media Gas
Sensor setting temperature [°C] [Max] 26 °C
Sensor setting temperature [°C] [Min] 5 °C
Sensor setting temperature [°F] [Max] 79 °F
Sensor setting temperature [°F] [Min] 41 °F
Sensor type Remote Sensor
Sensor version RA 2922
Shut-off function No
Temperature limitation Yes
Type RA 2000 Sensors
UK RoHS compliance Out of scope

 

Proposition 65
WARNING: No Reproductive Toxins or Carcinogens

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality