Accessories, Valves, Elbow, For valves: Steam valve
013L8300
45 degree street elbow for 1-pipe steam valve
45 degree street elbow for 1-pipe steam valve
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
Description | 45 degree street elbow for 1-pipe steam valve |
For valves | Steam valve |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Size | 1/8" |
Type | Accessories, Valves |
Type of accessories | Elbow |
Description | 45 degree street elbow for 1-pipe steam valve |
For valves | Steam valve |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Size | 1/8" |
Type | Accessories, Valves |
Type of accessories | Elbow |