TV replacement element 113 F (45 °C)
065B8930
This product has been discontinued.
TV replacement element 113 F (45 °C)
TV replacement element 113 F (45 °C)
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
EAN | 7330193027366 |
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
EAN | 7330193027366 |
Description | TV replacement element 113 F (45 °C) |
In scope of WEEE and contain batteries | No |
Product group | Thermostatic Valves |
Sensor setting temperature [°C] | 45 °C |
Type | VTC Spare parts & Accessories |
Type of accessories | Replacement element |
Description | TV replacement element 113 F (45 °C) |
In scope of WEEE and contain batteries | No |
Product group | Thermostatic Valves |
Sensor setting temperature [°C] | 45 °C |
Type | VTC Spare parts & Accessories |
Type of accessories | Replacement element |