ESBE complete interior, For valves: Type F, 2"
082F8987
ESBE Type G 4-way complete interior for 2" cast iron valve
ESBE Type G 4-way complete interior for 2" cast iron valve
Gross weight | 1.521 Kg |
Net weight | 1.521 Kg |
EAN | 7330193021388 |
Gross weight | 1.521 Kg |
Net weight | 1.521 Kg |
EAN | 7330193021388 |
Description | ESBE Type G 4-way complete interior for 2" cast iron valve |
For valve size | 2" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE Type G 4-way complete interior for 2" cast iron valve |
For valve size | 2" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |