ESBE complete interior, For valves: Type F, 1 1/2"
082F8986
ESBE Type G 4-way complete interior for 1½" cast iron valve
ESBE Type G 4-way complete interior for 1½" cast iron valve
Gross weight | 0.66 Kg |
Net weight | 0.66 Kg |
EAN | 7330193021371 |
Gross weight | 0.66 Kg |
Net weight | 0.66 Kg |
EAN | 7330193021371 |
Description | ESBE Type G 4-way complete interior for 1½" cast iron valve |
For valve size | 1 1/2" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE Type G 4-way complete interior for 1½" cast iron valve |
For valve size | 1 1/2" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |