ESBE complete interior, For valves: Type F, 3"
082F8982
ESBE Type F 3-way complete interior for 3" ANSI flange valve
ESBE Type F 3-way complete interior for 3" ANSI flange valve
Gross weight | 3.32 Kg |
Net weight | 3.32 Kg |
EAN | 7330193022132 |
Gross weight | 3.32 Kg |
Net weight | 3.32 Kg |
EAN | 7330193022132 |
Description | ESBE Type F 3-way complete interior for 3" ANSI flange valve |
For valve size | 3" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE Type F 3-way complete interior for 3" ANSI flange valve |
For valve size | 3" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |