Actuators for Rotary Valves, ARA Series, On/Off, Supply voltage [V] AC: 24
193B1605
ESBE ARA648, ON/OFF, 24V Motor actuator
ESBE ARA648, ON/OFF, 24V Motor actuator
Gross weight | 0.6 Kg |
Net weight | 0.6 Kg |
EAN | 7330193039147 |
Gross weight | 0.6 Kg |
Net weight | 0.6 Kg |
EAN | 7330193039147 |
Actuator type | ARA Series |
Control signal type | On/Off |
Description | ESBE ARA648, ON/OFF, 24V Motor actuator |
In scope of WEEE and contain batteries | No |
Operating torque [in*lb] | 53 in lb |
Operating torque [Nm] | 6 N-m |
Product group | Actuators for Rotary Valves |
Running speed [s/90º] | 24 |
Supply voltage [V] AC | 24 V |
Type | ARA Series |
Actuator type | ARA Series |
Control signal type | On/Off |
Description | ESBE ARA648, ON/OFF, 24V Motor actuator |
In scope of WEEE and contain batteries | No |
Operating torque [in*lb] | 53 in lb |
Operating torque [Nm] | 6 N-m |
Product group | Actuators for Rotary Valves |
Running speed [s/90º] | 24 |
Supply voltage [V] AC | 24 V |
Type | ARA Series |