Hago Oil Nozzles, 4.00 gal/h, 60 °, Hollow

030G6144

NOZZLE 4.00 GPH 60° H

Product details

Gross weight 0.028 Kg
Net weight 0.025 Kg
Volume 0.02 Liter
EAN 5702425193125

 

Branded Hago
Capacity [USgal/h] 4 gal/h
CE evaluated Out of scope
China RoHS compliance Out of scope
Description NOZZLE 4.00 GPH 60° H
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter mesh 120
Filter type Strainer
In scope of WEEE and contain batteries No
Material type Steel
Packing format Single pack
Product group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 953b6362-b00c-4d7b-a97b-e5b2d16eae20
SCIP dossier product name Hollow Cone 0.65-60°-H
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 60 °
Spray pattern Hollow
Type H
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality