MCD60065BTXSES3RCVE

132H2255

MCD60065BTXSES3RCVE
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
65 A, Three phase 480 V AC
Enclosed, Nema 3R
Control Voltage: 480/240 VAC
Other options according to Model code

Model code: MCD60065BTXSES3RCVE

Product details

Gross weight 91 kg
Net weight 70 kg
Volume 315.009 l
EAN 5714853310562

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0065 65 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage X Three phase 480 V AC
Enclosure SE Enclosed
Performance S Enc. Standard Duty
IP Rating 3R Nema 3R
Control Voltage CVE 480/240 VAC
Typecode Part 1 MCD60065BTXSES3RCVE
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60065BTXSES3RCVE
Calculated Gross Weight [kg] 100
Calculated Net Weight [kg] 90
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality