S102H75T1E013CMN2XXSXXZ2XGXXXXXXXJXXXXXX

174G0225

APU CONSISTING OF:
FC-102 VFD
.75 HP 208 VoltNema 1

3 Contactor Bypass Main Disconnect Switch
100kA SCCR EMB2 Electro-mech bypass
No Reactor/Filter No Brake Chopper
Graphical No Conformal Coating
Single Motor
X X
RFI Filter Standard BACNet (not embedded)
No Input/Output Cards No Option C2
No Software option No Option D Cards

FRAME SIZE: A2
APU TIER: Tier 2

S102H75T1E013CMN2XXSXXZ2XGXXXXXXXJXXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0302

Model code: S102H75T1E013CMN2XXSXXZ2XGXXXXXXXJXXXXXX
Re-configure

Product details

Gross weight 35.5 Kilogram
Net weight 17.36 Kilogram
EAN 5714853647934

 

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower H75 .75 HP
Voltage T1 208 Volt
Enclosure E01 Nema 1
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing N 100kA SCCR
Control Selection A 2 EMB2 Electro-mech bypass
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI 2 RFI Filter Standard
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A J BACNet (not embedded)
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 2 Tier 2
Frame Size A2 A2
Typecode Part 1 S102H75T1E013CMN2XXS
Typecode Part 2 XXZ2XGXXXXXXXJXXXXXX
Modelcode01 S102H75T1E013CMN2XXS
Modelcode02 XXZ2XGXXXXXXXJXXXXXX
Drive Typecode Part 1 FC-102P1K1T2E20H2XGX FC-102P1K1T2E20H2XGX
Drive Typecode Part 2 XXXSXXXXAJBXCXXXXDX XXXSXXXXAJBXCXXXXDX
Schematic 007N0302 007N0302
Installation Drawing 176U8485 176U8485
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 17.36
Calculated Gross Weight [kg] 35.5
Calculated Net Weight [lbs] 38.272
Calculated Gross Weight (lbs) 78.264
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 45degC/113degF 45degC/113degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame A2 Frame A2
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 208 VAC, 208 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 4.1 A, 4.1 A,
Motor HP Rating (Single/CMS) 0.75 HP, 0.75 HP,
Motor FLA Rating (Single/CMS) 3.5 A, 3.5 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 1 ID F15A, B, C F15A, B, C
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 6 A, CLASS J 600 VAC, 6 A, CLASS J
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type LP-CC-10 LP-CC-10
Short circuit current rating 100 kA 100 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 17 (1.9)/ 25 (2.8) 17 (1.9)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 20 (2.3)/ 25 (2.8) 20 (2.3)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N0302 007N0302
Layout Drawing Number 176U8485 176U8485
ENCLOSURE LAYOUT 176U5305 176U5305
ELECTRICAL LAYOUT 176U5312 176U5312
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 1.58, z/h: 1.0, ip: 1.5 SDS: 1.58, z/h: 1.0, ip: 1.5
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality