S1027H5T4E3RN0DDXXXSXXZ2XGXXXXXXXKXXXXXX

132L7849

APU CONSISTING OF:
FC-102 VFD
7.5 HP, 460 Volt, Nema 3R

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
RFI Filter Standard, BACNet IP,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 0.5
APU TIER: Tier 2

S1027H5T4E3RN0DDXXXSXXZ2XGXXXXXXXKXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5001

Model code: S1027H5T4E3RN0DDXXXSXXZ2XGXXXXXXXKXXXXXX

Product details

Gross weight 65.46 kg
Net weight 47.32 kg
Volume 0 l
EAN 5714853894451

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 7H5 7.5 HP
Voltage T4 460 Volt
Enclosure E3R Nema 3R
Bypass N0 No Bypass
Switches D Drive Disconnect Switch
Fusing D Drive Fusing
Control Selection A X No Control Selection A
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI 2 RFI Filter Standard
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A K BACNet IP
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 2 Tier 2
Frame Size 0.5 0.5
Typecode Part 1 S1027H5T4E3RN0DDXXXS
Typecode Part 2 XXZ2XGXXXXXXXKXXXXXX
Modelcode01 S1027H5T4E3RN0DDXXXS
Modelcode02 XXZ2XGXXXXXXXKXXXXXX
Drive Typecode Part 1 FC-102P5K5T4E20H2XGX
Drive Typecode Part 2 XXXSXXXXAKBXCXXXXDX
Schematic 007N5001
Installation Drawing 185B7937
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 47.32
Calculated Gross Weight [kg] 65.46
Calculated Net Weight [lbs] 104.32276036
Calculated Gross Weight (lbs) 144.31462158
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E3R_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R
Ambient temp. normal overload 40 °C/ 104 °F
Minimum Temperature Rating 0 °C/ 32 °F
Humidity 95% Non-Cond.
Label - Frame 3R Frame 0.5
Panel Tier Indicator Tier 2
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-460 VAC,
Output frequency 3Ø, 0 - 60 Hz
Input current in Normal Overlo 9.9 A,
Nominal output current NO 11 A,
Motor HP Rating (Single/CMS) 7.5 HP,
Motor FLA Rating (Single/CMS) 11 A,
Fuse 6 ID F13A, B
Fuse 6 Manufacturer -
Fuse 6 Type 600 VAC, 0.8 A, Class CC
Fuse 7 ID F12
Fuse 7 Manufacturer -
Fuse 7 Type 250 VAC, 3 A, Class Supp.
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type JJS-25
Short circuit current rating 50 KA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.2)/ 45 (5.1)
Connection 1 Type Use 60 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 15 (1.8)/ 45 (5.1)
Connection 2 Type Use 60 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N5001
Layout Drawing Number 185B7937
ELECTRICAL LAYOUT 199L2428
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0603 Anchorage:
Panel OSHPD 3 Rigid/Flexible Wall Mnt
Panel OSHPD 4 SDS: 2.6, z/h: 1.0, ip: 1.5
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality