PHD102125T4E013CMDXXXX2CXK0XXXX

132X0523

PHD PANEL CONSISTING OF:
VLT DRIVE
125 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

3 Contactor Bypass, Main Fused Disconnect, Dv/Dt Output Filter,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), Coating, No Brake,
BACNet IP (125), Analog I/O (109),
No C Option, No D Option, FRAME SIZE:

PHD102125T4E013CMDXXXX2CXK0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102125T4E013CMDXXXX2CXK0XXXX

Product details

Gross weight 507.56 kg
Net weight 476.04 kg
Volume 0 l
EAN 5715253152516

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP_PHD

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 125 125 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E01 Nema 1
BYPASS CIRCUIT 3C 3 Contactor Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER D Dv/Dt Output Filter
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING C Coating
BRAKE X No Brake
A OPTION K BACNet IP (125)
B OPTION 0 Analog I/O (109)
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD C4 C4
Typecode Part 1 PHD102125T4E013CMDXX
Typecode Part 2 XX2CXK0XXXX
Schematic 174N9958
Installation Drawing 174N9295-04
ELECTRICAL LAYOUT 174N9295-03
Drive Typecode Part 1 FC-102P90KT4E20H2XGC
Drive Typecode Part 2 XXXSXXXXAKB0CXXXXDX
Modelcode01 PHD102125T4E013CMDXX
Modelcode02 XX2CXK0XXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 507.56
Calculated Net Weight [kg] 476.04
Calculated Gross Weight (lbs) 1118.97844988
Calculated Net Weight [lbs] 1049.48873292
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102P90KT4E20H2XGCXXXSXXXXAK
Label Template OPPHD_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss_logo.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 40°C/104°F
Humidity 95% Non-Cond.
Input Voltage 3Ø, 480 VAC,
Input frequency 60 Hz,
Output Voltage 3Ø, 0-480 VAC,
Output frequency 0-60 Hz
Nominal output current NO 156 A,
Input current in Normal Overlo 157 A,
Fuse 1 ID FU1111, FU1121, FU1131
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 400 A, CLASS J
Short circuit current rating 100 kA
Fuse 2 ID FU1112, FU1122, FU1132
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JKS-250
Fuse 3 ID FU2031 FU2032
Fuse 3 Manufacturer Bussmann
Fuse 3 Type FNQ-R-4
Fuse 4 ID FU2101
Fuse 4 Manufacturer Bussmann
Fuse 4 Type FNM-3.5
Fuse 5 ID FU2061
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FNM-3.5
Connection 1 ID L1, L2, L3
Connection 1 Torque 400 (45)
Connection 1 Type Use 75°C Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque 375 (42.4)
Connection 2 Type Use 75°C Copper Cond.
Label - Frame Frame C4
Panel Schematic 174N9958
Layout Drawing Number 174N9295-04
Assembly Drawing Number 174N9295-03
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality