PHD102100T4E3R3CMXXOXX2XXXXXXXX

132X0705

PHD PANEL CONSISTING OF:
VLT DRIVE
100 HP, 480 Volt, Nema 3R,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

3 Contactor Bypass, Main Fused Disconnect, No Dv/Dt,
NEC Table 430 Motor, OSHPD Seismic Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
No A Option, No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102100T4E3R3CMXXOXX2XXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102100T4E3R3CMXXOXX2XXXXXXXX

Product details

Gross weight 66.09 kg
Net weight 34.57 kg
Volume 0 l
EAN 5715253154350

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP_PHD

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 100 100 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E3R Nema 3R
BYPASS CIRCUIT 3C 3 Contactor Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL O OSHPD Seismic Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING X No Coating
BRAKE X No Brake
A OPTION X No A Option
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD C4 C4
Typecode Part 1 PHD102100T4E3R3CMXXO
Typecode Part 2 XX2XXXXXXXX
Schematic 174N9961
Installation Drawing 174N9296-04
ELECTRICAL LAYOUT 174N9296-03
Drive Typecode Part 1 FC-102P75KT4E20H2XGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Modelcode01 PHD102100T4E3R3CMXXO
Modelcode02 XX2XXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 66.09
Calculated Net Weight [kg] 34.57
Calculated Gross Weight (lbs) 145.70353407
Calculated Net Weight [lbs] 76.21381711
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102P75KT4E20H2XGXXXXSXXXXAX
Label Template OPPHD_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss_logo.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R
Ambient temp. normal overload 40°C/104°F
Humidity 95% Non-Cond.
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0363
Panel OSHPD 3 Anchorage: Rigid Wall/Base Mnt
Panel OSHPD 4 SDS: 2.6 z/h: 1.0 ip: 1.5
Input Voltage 3Ø, 480 VAC,
Input frequency 60 Hz,
Output Voltage 3Ø, 0-480 VAC,
Output frequency 0-60 Hz
Nominal output current NO 124 A,
Input current in Normal Overlo 125 A,
Fuse 1 ID FU1111, FU1121, FU1131
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 200 A, CLASS J
Short circuit current rating 100 kA
Fuse 2 ID FU1112, FU1122, FU1132
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JKS-200
Fuse 3 ID FU2031 FU2032
Fuse 3 Manufacturer Bussmann
Fuse 3 Type FNQ-R-4
Fuse 4 ID FU2101
Fuse 4 Manufacturer Bussmann
Fuse 4 Type FNM-3.5
Fuse 5 ID FU2061
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FNM-3.5
Connection 1 ID L1, L2, L3
Connection 1 Torque 200 (22.6)
Connection 1 Type Use 75°C Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque 375 (42.4)
Connection 2 Type Use 75°C Copper Cond.
Label - Frame Frame C4
Panel Schematic 174N9961
Layout Drawing Number 174N9296-04
Assembly Drawing Number 174N9296-03
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality