PHD102015T4E3RN0MXXXXX2XXKXXXXX

137G1343

PHD PANEL CONSISTING OF:
VLT DRIVE
15 HP, 480 Volt, Nema 3R,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Fused Disconnect, No Dv/Dt,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
BACNet IP (125), No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102015T4E3RN0MXXXXX2XXKXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102015T4E3RN0MXXXXX2XXKXXXXX

Product details

Gross weight 29.41 kg
Net weight 7.86 kg
Volume 0 l
EAN 5715253272665

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP_PHD

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 015 15 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E3R Nema 3R
BYPASS CIRCUIT N0 No Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING X No Coating
BRAKE X No Brake
A OPTION K BACNet IP (125)
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD B3 B3
Typecode Part 1 PHD102015T4E3RN0MXXX
Typecode Part 2 XX2XXKXXXXX
Schematic 174N9953
Installation Drawing 174N9284-04
ELECTRICAL LAYOUT 185F8848
Drive Typecode Part 1 FC-102P11KT4E20H2XGX
Drive Typecode Part 2 XXXSXXXXAKBXCXXXXDX
Modelcode01 PHD102015T4E3RN0MXXX
Modelcode02 XX2XXKXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 29.41
Calculated Net Weight [kg] 7.86
Calculated Gross Weight (lbs) 64.83796243
Calculated Net Weight [lbs] 17.32833678
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102P11KT4E20H2XGXXXXSXXXXAK
Label Template OPPHD_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss_logo.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R
Ambient temp. normal overload 40°C/104°F
Humidity 95% Non-Cond.
Input Voltage 3Ø, 480 VAC,
Input frequency 60 Hz,
Output Voltage 3Ø, 0-480 VAC,
Output frequency 0-60 Hz
Nominal output current NO 21.0 A,
Input current in Normal Overlo 19.9 A,
Fuse 1 ID FU1111, FU1121, FU1131
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 60 A, CLASS J
Short circuit current rating 100 kA
Fuse 2 ID FU1112, FU1122, FU1132
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JKS-40
Fuse 3 ID FU1171 FU1172
Fuse 3 Manufacturer Bussmann
Fuse 3 Type FNQ-R-1-1/2
Fuse 4 ID FU1201
Fuse 4 Manufacturer Bussmann
Fuse 4 Type FNM-5
Connection 1 ID L1, L2, L3
Connection 1 Torque 30 (3.4)
Connection 1 Type Use Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque 16 (1.8)
Connection 2 Type Use Copper Cond.
Label - Frame Frame B3
Panel Schematic 174N9953
Layout Drawing Number 174N9284-04
Assembly Drawing Number 185F8848
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality