VACON® NXP Grid Converter

Shows 14 product(s)

132L1567

7DA-032560-000053450

NXA03256-A0T02SG-A8A2D700CI+MASG+ARFIFF03
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: D7,Line voltage meas.
D Slot: No board
E Slot: CI,Modbus/TCP
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA03256-A0T02SG-A8A2D700CI+MASG+ARFIFF03

132N3193

7DA-046050-000072325

NXA04605-A0T02SG-A1A2D7D2EA+MASG+ARFIFF03
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: D7,Line voltage meas.
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA04605-A0T02SG-A1A2D7D2EA+MASG+ARFIFF03

132N6555

7DI-030050-000076590

NXI03005-A0T0ISG-A1A2D7B5E6+MASG+ARFIFF03
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: D7,Line voltage meas.
D Slot: B5,3RO(NO)
E Slot: E6,CANopen
Manual: English
Frame 09 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI03005-A0T0ISG-A1A2D7B5E6+MASG+ARFIFF03

137G2679

7DI-059050-000097353

NXI05905-A0T0ISG-A8A2D70000+MASG+ARFIFF03
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 590 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: D7,Line voltage meas.
D Slot: No board
E Slot: No board
Manual: English
2xFrame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI05905-A0T0ISG-A8A2D70000+MASG+ARFIFF03

137G6170

7DI-059060-000100851

NXI05906-A0T0ISG-A1A200E600+MASG+ARFIFF03
Vacon NXI Inverter Unit
525 – 690 Vac (640-1100 Vdc), 590 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: E6,CANopen
E Slot: No board
Manual: English
2xFrame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI05906-A0T0ISG-A1A200E600+MASG+ARFIFF03

137G9174

7DA-032560-000104138

NXA03256-A0T02SG-A1A2D7E9D2+MASG+ARFIFF03
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: D7,Line voltage meas.
D Slot: E9,2-port ethernet
E Slot: D2,SysBus(1fiber) + isol.CAN
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA03256-A0T02SG-A1A2D7E9D2+MASG+ARFIFF03

137H3769

7DA-038550-000109397

NXA03855-A0T02SG-A1A2B500E9+MASG+ARFIFF03
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 385 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B5,3RO(NO)
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA03855-A0T02SG-A1A2B500E9+MASG+ARFIFF03

137H3770

7DI-008752-000109398

NXI00875-A2T0CSV-A1A2B500E9+MASG+ARFIFF03
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 87 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B5,3RO(NO)
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 07
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI00875-A2T0CSV-A1A2B500E9+MASG+ARFIFF03

137H3771

7DI-002252-000109399

NXI00225-A2T0CSV-A1A2B500E9+MASG+ARFIFF03
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 22 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B5,3RO(NO)
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 06
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI00225-A2T0CSV-A1A2B500E9+MASG+ARFIFF03

137H3840

7DI-003852-000109516

NXI00385-A2T0CSV-A9A2D700E9+MASG+ARFIFF03+DNOT
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 38 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A9,OPTA1 with 2,5mm2 conn.
C Slot: D7,Line voltage meas.
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 06
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI00385-A2T0CSV-A9A2D700E9+MASG+ARFIFF03+DNOT

View: