VACON® NXP Common DC Bus

Shows 29 product(s)

132H2260

7DA-038550-000007480

NXA03855-A0T02SG-A1A2D700EA+GRID+ARFIF106

NXA03855-A0T02SG-A1A2D700EA+GRID+ARFIF106
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 385 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: D7,Line voltage meas.
D Slot: No board
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA03855-A0T02SG-A1A2D700EA+GRID+ARFIF106

132H2434

7DA-046050-000010134

NXA04605-A0T02SG-A1A2D700EA+GRID+ARFIF106

NXA04605-A0T02SG-A1A2D700EA+GRID+ARFIF106
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: D7,Line voltage meas.
D Slot: No board
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA04605-A0T02SG-A1A2D700EA+GRID+ARFIF106

132H2476

7DA-016850-000010314

NXA01685-A0T02SG-A8A2B5D2E9+FL25+LS60

NXA01685-A0T02SG-A8A2B5D2E9+FL25+LS60
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: B5,3RO(NO)
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: E9,2-port ethernet
Manual: English
Frame 09 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA01685-A0T02SG-A8A2B5D2E9+FL25+LS60

132H3878

7DA-046050-000016846

NXA04605-A0T02SG-A8A2B5D2E9+FL25+LS60
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: B5,3RO(NO)
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: E9,2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA04605-A0T02SG-A8A2B5D2E9+FL25+LS60

132L1567

7DA-032560-000053450

NXA03256-A0T02SG-A8A2D700CI+MASG+ARFIFF03
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: D7,Line voltage meas.
D Slot: No board
E Slot: CI,Modbus/TCP
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA03256-A0T02SG-A8A2D700CI+MASG+ARFIFF03

132L5881

7DA-026150-000059356

NXA02615-A0T02SG-A1A2000000+ARFIF106
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 261 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 09 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA02615-A0T02SG-A1A2000000+ARFIF106

132N3193

7DA-046050-000072325

NXA04605-A0T02SG-A1A2D7D2EA+MASG+ARFIFF03
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: D7,Line voltage meas.
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA04605-A0T02SG-A1A2D7D2EA+MASG+ARFIFF03

132X1549

7DA-046050-000082717

NXA04605-A0T02SG-A8A2B100EA+DNOT
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: B1,6 programmableDI/DO
D Slot: No board
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA04605-A0T02SG-A8A2B100EA+DNOT

132X3018

7DA-026150-000084703

NXA02615-A0T02SG-A1A2B500EA+DLIT
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 261 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B5,3RO(NO)
D Slot: No board
E Slot: EA,Advanced 2-port ethernet
Manual: Italian
Frame 09 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA02615-A0T02SG-A1A2B500EA+DLIT

132X3019

7DA-038550-000084704

NXA03855-A0T02SG-A1A2B500EA+DLIT
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 385 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B5,3RO(NO)
D Slot: No board
E Slot: EA,Advanced 2-port ethernet
Manual: Italian
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA03855-A0T02SG-A1A2B500EA+DLIT

View: