FC-321PK75T2E20H2BGXXXXSXXXXANBXCXXXXDX

132L4036

Frequency converter
FC-321PK75T2E20H2BGXXXXSXXXXANBXCXXXXDX
VLT® AutomationDrive EZ321
(PK75) 0.75 KW / 1.0 HP, Three phase 200-240 VAC
IP20 / Chassis, RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
EtherNet/IP MCA 121, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: A2
Other options according to model Code

Model code: FC-321PK75T2E20H2BGXXXXSXXXXANBXCXXXXDX

Product details

Gross weight 5.1 kg
Net weight 4.8 kg
Volume 0 l
EAN 5714853434749

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating PK75 (PK75) 0.75 KW / 1.0 HP
Voltage T2 Three phase 200-240 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AN EtherNet/IP MCA 121
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 5.1
Calculated Net Weight [kg] 4.8
Typecode Part 1 FC-321PK75T2E20H2BGX
Typecode Part 2 XXXSXXXXANBXCXXXXDX
Modelcode01 FC-321PK75T2E20H2BGX
Modelcode02 XXXSXXXXANBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 160% (HO) [KW] 0.75
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
Power Loss HO [W] 54
kVA 1.66
Continuous Current (HO) [A] 4.6
Intermittent Current (HO) [A] 7.36
Recommended Factory ERR01 Cannot Determine Vendor
Width w/ two C options [mm] 150,0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality