7DP-008822-000065025

132L8568

NXP00882-A2T1SSV-A9A2000000+DNOT
Vacon NXP Frequency Converter
230 Vac, 88 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: A9,OPTA1 with 2,5mm2 conn.
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 07
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP00882-A2T1SSV-A9A2000000+DNOT

Product details

Gross weight 36 kg
Net weight 35 kg
Volume 0 l
EAN 5714853902828

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 2- 230 Vac
Current 0088 88 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A9 A9,OPTA1 with 2,5mm2 conn.
Option Slot B A2 A2,2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR07 Frame 07
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-008822
Typecode Part 2 -000065025
Salestext FR0700882-2T
Modelcode01 NXP00882-A2T1SSV-
Modelcode02 A9A2000000
Modelcode05 +DNOT
Calculated Net Weight [kg] 35
Calculated Gross Weight [kg] 36
Motor Power Low Overload [kW] 22
Motor Power High Overload [kW] 22
Dimensions WxHxD [mm] 237X591X257
Continuous Current (NO) [A] 88
Continuous Current (HO) [A] 75
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-008822
check if complete OK
Help Counter 1
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality