7DP-000952-000062289

132L6965

NXP00095-A2H1SSV-A1AFA5D2CP+FL25+LS60
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 9 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: CP,PROFINET
Manual: English
Frame 04
B Slot: AF,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00095-A2H1SSV-A1AFA5D2CP+FL25+LS60

Product details

Gross weight 6 kg
Net weight 5 kg
Volume 0 l
EAN 5714853884766

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0009 9 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels H IEC61800-3
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 A1,6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF AF,STO, ATEX therm
Option Slot C A5 A5,3DI(Enc.10-24V),15/24Vout
Option Slot D D2 D2,SysBus(1fiber) + isol.CAN
Option Slot E CP CP,PROFINET
Firmware language package +FL25 US,FR,ES,PT;Americas
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS60 Default Motor frequency 60HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR04 Frame 04
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-000952
Typecode Part 2 -000062289
Salestext FR0400095-2H
Modelcode01 NXP00095-A2H1SSV-
Modelcode02 A1AFA5D2CP
Modelcode03 +FL25
Modelcode04 +LS60
Calculated Net Weight [kg] 5
Calculated Gross Weight [kg] 6
Motor Power Low Overload [kW] 4
Motor Power High Overload [kW] 3
Dimensions WxHxD [mm] 128X327X190
Continuous Current (NO) [A] 9
Continuous Current (HO) [A] 7,6
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-000952
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality