VA20CP-3L-0011-2-CP+BM25-000001903

136H9030

VACON0020-3L-0011-2-CP-R02+GSCB

VACON0020-3L-0011-2-CP-R02+GSCB
VACON® 20CP
-11 AMP, 208 – 240 Vac
(+DBIN)Brake Chopper, No keypad
C4 System Component, MS03
Other options according to Model code

Model code: VACON0020-3L-0011-2-CP-R02+GSCB

Product details

Gross weight 4 kg
Net weight 2.3 kg
Volume 5.094 dm3
EAN 5715162274071

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Vacon 020 Cold Plate

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0011 11
Current Description -11 AMP
Mains Voltage -2 208 – 240 Vac
Segment -CP -CP
Regional -R02 North America
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN)Brake Chopper
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SE00 No board
Application +A0000 (+A0000) No Additional App
Keypad +HMNO No keypad
Additional Equipment A +Q000 No add. Equipment A
Additional Equipment B +Q000 No add. Equipment B
Terminal Box +T000 No Terminal Box
Frequency setting +LS60 (+LS60) 60 Hz
Display Units +LSUS US Units of Measure
Shipping Package +GSCB Single Packaging Material
EMC level +EMC4 C4 System Component
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MS3 MS03
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 VA20CP-3L-0011-2-CP+BM25
Typecode Part 2 -000001903
Modelcode01 VACON0020-3L-0011-2-CP
Modelcode02 -R02
Modelcode04 +GSCB
Calculated Net Weight [kg] 3
Calculated Gross Weight [kg] 3.3
Dimensions WxHxD [mm] 161X240X83
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality