MCC103A104KT5L0700E00BB

175U0318

This product has been discontinued.

VLT® Line reactor MCC 103 - line reactor for load sharing

MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.

Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,104 A
Inductance L: 70 uH
Winding resistance: 1.5 mOhm
L tolerance: ±10%
Mains connection - type: Bus-bar
Mains connection - dimension: 1 x Ø7.1
Mains connection - tightening torque: - Nm
PE connection - type: Bolt connection
PE connection - dimension: M5
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 6.9 kg
Dimensions - HxWxD: 160x185x125 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal

Product details

Gross weight 6.9 kg
Net weight 6.9 kg
Volume 8.568 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Product Series VLT® Line Reactor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality