Fuse 900VAC 1250A aR Size 73 TTF
181B6248
Fuse 900VAC 1250A aR Size 73 TTF
Fuse is used in iC7 series drives.
This is aR ultra-fast acting square body fuse-link.
Fuse 900VAC 1250A aR Size 73 TTF
Fuse is used in iC7 series drives.
This is aR ultra-fast acting square body fuse-link.
Gross weight | 1.38 kg |
Net weight | 1.242 kg |
Volume | 1.144 dm3 |
EAN | 5715253507941 |
Gross weight | 1.38 kg |
Net weight | 1.242 kg |
Volume | 1.144 dm3 |
EAN | 5715253507941 |
Proposition 65 |
|
Proposition 65 |
|
Electro Mechanics | Fuse |
Electro Mechanics | Fuse |
Current rating |
580 A 658 A 2150 A 730 A 1260 A 1450 A 2120 A 1760 A 1210 A 650 A 1960 A 1860 A |
DrivePro category |
Recommended spare part Spare Part |
Frame designation |
AM11 2xIR11 IM11 2xIM11 3xIM11 3xAR11 IR11 2xAM11 3xAM11 2xAR11 3xIR11 AR11 |
Mains voltage | 380-500 V AC |
Product category | System module, air-cooled |
Product group | iC7-60 |
Current rating |
580 A 658 A 2150 A 730 A 1260 A 1450 A 2120 A 1760 A 1210 A 650 A 1960 A 1860 A |
DrivePro category |
Recommended spare part Spare Part |
Frame designation |
AM11 2xIR11 IM11 2xIM11 3xIM11 3xAR11 IR11 2xAM11 3xAM11 2xAR11 3xIR11 AR11 |
Mains voltage | 380-500 V AC |
Product category | System module, air-cooled |
Product group | iC7-60 |