BT and BU are dual-voltage versions with UL approval, designed to be used with Danfoss solenoid valves.
Shows 2 product(s)
Solenoid coil, BT240CS, Junction box, 7 in
Dual voltage coil, Frequency [Hz]: 50/60 Hz, Power consumption [W] 60Hz: 12, Power consumption [W] 50Hz: 12, Cable length [in]: 7, Coil connection: Junction box
Solenoid coil, BU240CS, Conduit Hub, 7 in
Dual voltage coil, Frequency [Hz]: 50/60 Hz, Power consumption [W] 60Hz: 12, Power consumption [W] 50Hz: 12, Cable length [in]: 7, Coil connection: 1/2 in Conduit Hub