Shows 2 product(s)

073G2087

DST G200

Supply voltage [V] AC: 24, null: 24.00, Measuring range [°F]: -40 - 175, Electrical connection size: 6 pin, Specification key: DST G200-B3-10-0AAB-LC006-I

073G2090

Gas sensor, DST G200, R454B & R32

Alarm threshold [LFL %]: 10, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Measuring range [°C]: -40 - 80, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Dual Relay, Specification key: DST G200-B3-10-2AAB-LC006-I