APM motors are designed for energy recoverysystems together with an APP hydraulic pumpand a double shaft motor. APM motors converthydraulic energy (pressure, flow) to mechanicalenergy (torque, speed). APM hydraulic motors are build to operate on salt water and are based on the axial piston principle with fixed displacement, enabling a very light and compact design. Lubrication of the moving parts is provided by the salt water itself. Shaft speed is proportional to the input flow. The APM motor is not self-starting but needs a rotational force to start turning.
Shows 7 product(s)
Energy Recovery Device, APM 0.8
Flow [l/min] [Max]: 15.3, Flow [m³/h] [Max]: 0.9, Flow [gpm] [Max]: 4, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 5, Allowable working torque [lbf·ft] [Max]: 3
Energy Recovery Device, APM 1.0
Flow [l/min] [Max]: 18.6, Flow [m³/h] [Max]: 1.1, Flow [gpm] [Max]: 4.9, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 6, Allowable working torque [lbf·ft] [Max]: 4
Energy Recovery Device, APM 1.2
Flow [l/min] [Max]: 22.9, Flow [m³/h] [Max]: 1.3, Flow [gpm] [Max]: 6.1, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 7, Allowable working torque [lbf·ft] [Max]: 5
Energy Recovery Device, APM 1,8
Flow [l/min] [Max]: 33.9, Flow [m³/h] [Max]: 2, Flow [gpm] [Max]: 9, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 11, Allowable working torque [lbf·ft] [Max]: 8
Energy Recovery Device, APM 2,0
Flow [l/min] [Max]: 36.4, Flow [m³/h] [Max]: 2.1, Flow [gpm] [Max]: 9.6, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 12, Allowable working torque [lbf·ft] [Max]: 9
Energy Recovery Device, APM 2,5
Flow [l/min] [Max]: 44.8, Flow [m³/h] [Max]: 2.6, Flow [gpm] [Max]: 11.8, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 15, Allowable working torque [lbf·ft] [Max]: 11
Energy Recovery Device, APM 2,9
Flow [l/min] [Max]: 47.2, Flow [m³/h] [Max]: 2.8, Flow [gpm] [Max]: 12.5, Speed [rpm] [Max]: 3000, Allowable working torque [Nm] [Max]: 18, Allowable working torque [lbf·ft] [Max]: 13