Installing a Danfoss GX Snow Melting System provides a permanent solution to the problems caused by cold weather. Improve safety by providing instantaneous relief from snow and ice and increase your bottom line by reducing the costs associated with applying chemicals, owning snow clearing machinery or hiring outside services.Twin coductor cable with durable construction and single point connection make instalation easy and flexible.This product produces zero electromagnetic fields. It is designed to be used in concrete, asphalt, and under pavers.
Shows 34 product(s)
Heating Mats, GXmat, 50 W/ft², 15 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 7.5
Heating Mats, GXmat, 50 W/ft², 20 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 10
Heating Mats, GXmat, 50 W/ft², 30 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 15
Heating Mats, GXmat, 50 W/ft², 40 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 20
Heating Mats, GXmat, 50 W/ft², 50 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 25
Heating Mats, GXmat, 50 W/ft², 60 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 30
Heating Mats, GXmat, 50 W/ft², 70 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 35
Heating Mats, GXmat, 50 W/ft², 80 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 40
Heating Mats, GXmat, 50 W/ft², 90 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 45
Heating Mats, GXmat, 50 W/ft², 100 ft², Supply voltage [V] AC: 240
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2, Mat length [ft]: 50