Solenoid coil, AC024D, DIN Spade, Multi pack

042N0824

Electrical connection: DIN Spade, Enclosure rating IP: IP00

Product details

Gross weight 0.062 Kilogram
Net weight 0.051 Kilogram
Volume 0.093 Liter
EAN 5702423049837

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 122 °F
Ambient temperature range [°F] [Min] -40 °F
Coil connection DIN Spade
Coil fastening Finger screw
Colour Black
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP00
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing format Multi pack
Parts Program name EV210A
EV220A
EV310A
Power consumption [W] DC 10 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product name Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances No
SCIP dossier product name Solenoid coils
Serviceable No
Supply voltage [V] DC 24 V
Type AC024D
Type designation AC024D

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality