Solenoid coil, AU115CS, Cable, 40 in, Supply voltage [V] AC: 115, Multi pack

042N7662

Electrical connection: Cable, Supply voltage [V] AC: 115, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

Product details

Gross weight 0.222 Kilogram
Net weight 0.157 Kilogram
Volume 0.854 Liter
EAN 5702428027441

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 122 °F
Ambient temperature range [°F] [Min] -40 °F
Approval LLC CDC TYSK
Cable length [in] 40 in
Cable length [m] 1 m
China RoHS compliance Out of scope
Coil connection Cable
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Blue
Compliance EN 60730-1
Conductor area [mm2] 3 x 0.75 mm2
Contain batteries No
Duty rating Continuous
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable
Electrical connector 3 core cable
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
Packing format Multi pack
Parts Program name EV220T
EV220S
Power consumption 50Hz [VA] 14 VA
Power consumption 60Hz [VA] 10 VA
Power consumption [W] 50Hz 7 W
Power consumption [W] 60Hz 5 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product name Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [Max] 100 %
Rel. Humidity [% RH] [min] 0 %
Serviceable No
Spare part number 042N7662
Supply voltage 50Hz Max [V] 115 V
Supply voltage 60Hz Max [V] 115 V
Supply voltage [V] AC 115 V
Type AU115CS
Type designation AU115CS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality