Check Valve, NRVT 16s, Max. Working Pressure [bar]: 140

020-6403

Inlet connection type: Solder, ODF, Inlet size [in]: 5/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 5/8 in, Direction: Straightway, Packing format: Multi pack

Product details

Gross weight 0.444 Kilogram
Net weight 0.353 Kilogram
Volume 0.655 Liter
EAN 5702424223878

 

Approval C UL US LISTED
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Brass
Contain batteries No
Design Piston
Direction Straightway
EN13463-3 ignit. source assess Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator On product label
Inlet connection type Solder, ODF
Inlet size [in] 5/8 in
Kv value [m³/h] 3.5 m³/h
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2031 psig
MinODP [bar] 0.05 bar
Outlet connection type Solder, ODF
Outlet size [in] 5/8 in
Packing format Multi pack
Product group Check valves
Product name Check Valve
Quantity per packing format 30 pc
Refrigerants R744
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -40 °F
Type NRVT 16s
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality