Motor operated valve, ICM 20-B, Steel
027H1021
This product is not available in this store. Please contact your local Customer Service Center.
Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 2.8