Electric regulating valve, KVS 5C, Bi-metal: Steel/copper

034G7850

Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 50, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

Product details

Gross weight 0.408 Kilogram
Net weight 0.3 Kilogram
Volume 1.651 Cubic decimeter
EAN 5702428913966

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 158 °F
Ambient temperature range [°F] [Min] -40 °F
Approval ATEX
CCC
CE
CMIM
EAC
LLC CDC TYSK
UKCA
UR
Balanced port [Yes/No] Yes
Body material Stainless steel
Brand Colibri
Category Art. 4, par. 3
CE evaluated Yes
China RoHS compliance Out of scope
Compatible Danfoss controllers EKE 1A
EKE 1B
EKE 1C
EKF 1A
EKF 2A
MCX 061V
MCX 152V
Connection material Bi-metal: Steel/copper
Contain batteries No
Direction Straightway
Electrical conn. Male/Female Male
Electrical connection M12
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
EX Sales text -40 / +100C
II 3G Ex ec IIB T4 Gc
Flow direction Single-flow
Flow direction indicator Laser engraved 1-way arrow
Fluid Group 1
Full travel time speed [s] [Max] 6 s
Full travel time speed [s] [Min] 3 s
Inlet connection type Solder ODF
Inlet size [in] 1 1/8 in
Inlet size [mm] 28 mm
Kv value [m³/h] 4.9 m³/h
Lubricants compatibility MO
POE
Manual operation option AST-G service driver
Max allowed duty cycle [%] 100 %
Max tot PowerCons CurrDrive[W] 8.1 W
Max tot PowerCons VoltDrive[W] 6.4 W
Max. Working Pressure [bar] 50 bar
Max. Working Pressure [psig] 725 psig
MaxOPD [bar] 40 bar
MaxOPD [psi] 580 psi
Motor type Bi-polar
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R515B
R516A
Operating current max. [A] 250 A
Outlet connection type Solder ODF
Outlet size [in] 1 1/8 in
Outlet size [mm] 28 mm
Packing format Multi pack
Phase current (peak) [mA] 378 mA
Phase current (RMS) [mA] 267 mA
Phase inductance [µH] 47 μH
Product accessories Stepper valve accessories
Product group Press. and temp. regul. valves
Product name Electric regulating valve
Quantity per packing format 12 pc
Rated cap. cond. note Full stroke open, normal flow
Rated cap. conditions [IMP] tcond=77 °F
tevap=50 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=25 °C
tevap=10 °C
tliq=28 °C
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant temperature [ºC] [Max] 100 °C
Refrigerant temperature [ºC] [Min] -40 °C
Refrigerant temperature [ºF] [Max] 212 °F
Refrigerant temperature [ºF] [Min] -40 °F
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R22
R227ea
R23
R245fa
R290
R32
R404A
R407A
R407B
R407C
R407F
R407H
R410A
R412A
R413A
R417A
R422A
R422B
R422D
R427A
R438A
R442A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R502
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
Resistance [kOhm] 0 kOhm
SCIP dossier no. ec623591-c292-42d7-908c-c3ed5d7b6632
SCIP dossier product name KVS 1C-5C electric expansion valve
Serviceable No
Sightglass No
Step mode 2-phase full step
Half step
Microstep (recommended)
Total steps 600 (full steps)
Type KVS 5C
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R227ea
R23
R404A
R407A
R407C
R407F
R410A
R417A
R422A
R422D
R427A
R438A
R448A
R449A
R450A
R452A
R507A
R513A

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality