Danfoss Aveo® Sensors, Gas, Sensor type: Built-in sensor, 45 °F - 82 °F, RA
015G4240
Danfoss Aveo™ tamperproof sensor for Danfoss RA valves.
Danfoss Aveo™ tamperproof sensor for Danfoss RA valves.
Gross weight | 0.17 Kg |
Net weight | 0.15 Kg |
Volume | 0.374 Liter |
EAN | 5702424626174 |
Gross weight | 0.17 Kg |
Net weight | 0.15 Kg |
Volume | 0.374 Liter |
EAN | 5702424626174 |
Capillary tube length [ft] [Max] | 0 ft |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Allen screw |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss Aveo™ tamperproof sensor for Danfoss RA valves. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Aveo® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 45 °F |
Sensor type | Built-in sensor |
Sensor version | Tamperproof |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Aveo® Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [ft] [Max] | 0 ft |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | Allen screw |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss Aveo™ tamperproof sensor for Danfoss RA valves. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Aveo® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 45 °F |
Sensor type | Built-in sensor |
Sensor version | Tamperproof |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss Aveo® Sensors |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|