Flange, For valves: Type F, 5"
082F8964
Single DIN raised face companion flange for 4-way Type F, 5" (DN125)
Single DIN raised face companion flange for 4-way Type F, 5" (DN125)
Gross weight | 4.34 Kg |
Net weight | 4.34 Kg |
Gross weight | 4.34 Kg |
Net weight | 4.34 Kg |
Description | Single DIN raised face companion flange for 4-way Type F, 5" (DN125) |
For valve size | 5" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | Flange |
Description | Single DIN raised face companion flange for 4-way Type F, 5" (DN125) |
For valve size | 5" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | Flange |