Flange, For valves: Type F, 2 1/2"
082F8961
Single DIN raised face companion flange for 4-way Type F, 2½" (DN65)
Single DIN raised face companion flange for 4-way Type F, 2½" (DN65)
Gross weight | 1.9 Kg |
Net weight | 1.9 Kg |
Gross weight | 1.9 Kg |
Net weight | 1.9 Kg |
Description | Single DIN raised face companion flange for 4-way Type F, 2½" (DN65) |
For valve size | 2 1/2" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | Flange |
Description | Single DIN raised face companion flange for 4-way Type F, 2½" (DN65) |
For valve size | 2 1/2" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | Flange |