ESBE complete interior, For valves: Type F, 5"
082F8984
ESBE Type F 3-way complete interior for 5" ANSI flange valve
ESBE Type F 3-way complete interior for 5" ANSI flange valve
Gross weight | 32.7 Kg |
Net weight | 32.7 Kg |
Gross weight | 32.7 Kg |
Net weight | 32.7 Kg |
Description | ESBE Type F 3-way complete interior for 5" ANSI flange valve |
For valve size | 5" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE Type F 3-way complete interior for 5" ANSI flange valve |
For valve size | 5" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |