ESBE complete interior, For valves: Type F, 4"
082F8983
ESBE Type F 3-way complete interior for 4" ANSI flange valve
ESBE Type F 3-way complete interior for 4" ANSI flange valve
Gross weight | 3.757 Kg |
Net weight | 3.757 Kg |
EAN | 7330193022149 |
Gross weight | 3.757 Kg |
Net weight | 3.757 Kg |
EAN | 7330193022149 |
Description | ESBE Type F 3-way complete interior for 4" ANSI flange valve |
For valve size | 4" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE Type F 3-way complete interior for 4" ANSI flange valve |
For valve size | 4" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |