ESBE complete interior, For valves: Type F, 4"; 5"
082F8990
ESBE Type F 4-way complete interior for 4" & 5" DIN flange valve
ESBE Type F 4-way complete interior for 4" & 5" DIN flange valve
Gross weight | 5.08 Kg |
Net weight | 5.08 Kg |
EAN | 7330193021425 |
Gross weight | 5.08 Kg |
Net weight | 5.08 Kg |
EAN | 7330193021425 |
Description | ESBE Type F 4-way complete interior for 4" & 5" DIN flange valve |
For valve size |
4" 5" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE Type F 4-way complete interior for 4" & 5" DIN flange valve |
For valve size |
4" 5" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |