ESBE complete interior, For valves: MG Series, 3/4"; 1/2"; 1"
082F8975
ESBE MG series 3-way complete interior, 1/2" to 1" (065B8972, dia. 1.1" (28 mm))
ESBE MG series 3-way complete interior, 1/2" to 1" (065B8972, dia. 1.1" (28 mm))
Gross weight | 0.26 Kg |
Net weight | 0.26 Kg |
EAN | 7330193021340 |
Gross weight | 0.26 Kg |
Net weight | 0.26 Kg |
EAN | 7330193021340 |
Description | ESBE MG series 3-way complete interior, 1/2" to 1" (065B8972, dia. 1.1" (28 mm)) |
For valve size |
1/2" 3/4" 1" |
For valves | MG Series |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE MG series 3-way complete interior, 1/2" to 1" (065B8972, dia. 1.1" (28 mm)) |
For valve size |
1/2" 3/4" 1" |
For valves | MG Series |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |