Actuators for Rotary Valves, ARA Series, Modulating, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
193B1607
ESBE ARA659, Proportional, 24V Motor actuator
ESBE ARA659, Proportional, 24V Motor actuator
Gross weight | 0.46 Kg |
Net weight | 0.46 Kg |
EAN | 7330193039154 |
Gross weight | 0.46 Kg |
Net weight | 0.46 Kg |
EAN | 7330193039154 |
Actuator type | ARA Series |
Control signal type | Modulating |
Description | ESBE ARA659, Proportional, 24V Motor actuator |
In scope of WEEE and contain batteries | No |
Operating torque [in*lb] | 53 in lb |
Operating torque [Nm] | 6 N-m |
Product group | Actuators for Rotary Valves |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ARA Series |
Actuator type | ARA Series |
Control signal type | Modulating |
Description | ESBE ARA659, Proportional, 24V Motor actuator |
In scope of WEEE and contain batteries | No |
Operating torque [in*lb] | 53 in lb |
Operating torque [Nm] | 6 N-m |
Product group | Actuators for Rotary Valves |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ARA Series |